WDGF1015AG
WDF-915-10-B5-G
Product Information Packet PDF
Ship Weight | 25.000 LB |
---|---|
UPC | 781568309148 |
Specs
Motor Mount
56C`
Output Speed
175 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
10.000
Shaft Configuration
SOLID SHAFT
Sub Family
WDF
Input Power
1.00 HP
Output Torque
290.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
WDB15H71 | WASHDOWN BASE-HORIZONTAL POS. A/B 915 |