English
English
français (Canada)
Go

VWDM3615T

5HP, 1745RPM, 3PH, 60HZ, 184TC, 3634M, TEFC, F1

Product Information Packet PDF

Ship Weight 76.000 LB
UPC 781568108857
Product has been discontinued

Specs

Catalog Number VWDM3615T
Enclosure TEFC
Frame 184TC
Frame Material Steel
Frequency 60.00 Hz
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Class and Group None
XP Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator N
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 13.600 A @ 230.0 V
14.200 A @ 208.0 V
6.800 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 87.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 6.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code J
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3634M
Mounting Arrangement F1
Number of Poles 4
Overall Length 16.54 IN
Power Factor 78
Product Family Wash Down
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1745 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VWDM3615T
SPEC. 36K187S543H1
HP 5
VOLTS 208-230/460
AMP 14.2-13.6/6.8
RPM 1745
FRAME 184TC HZ 60 PH 3
SER.F. 1.15 CODE J DES A CLASS F
NEMA-NOM-EFF 87.5 PF 78
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6206 ODE 6205
ENCL TEFC SN
NP1496L

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.6196 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 78° C
Temp. Rise @ S.F. Load 96° C
Start Configuration DOL
Break-Down Torque 53.2 LB-FT
Pull-Up Torque 29.2 LB-FT
Locked-Rotor Torque 34.7 LB-FT
Starting Current 48.4 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 38.0 59.0 72.0 78.0 82.0 83.0 80.0
Efficiency 0.0 80.9 87.1 88.3 87.8 86.6 84.7 87.1
Speed (RPM) 1,800 1,788 1,776 1,762 1,747 1,730 1,710 1,737
Line Amps 3.42 3.77 4.50 5.50 6.83 8.24 9.97 7.68

Performance Curves

Parts

Part Number Description Quantity
36FN3000A01SP EXFN, PLASTIC, 7.00 OD, .912 ID 1.000 EA
HA1005A03SP SLINGER, OD 1.750, ID .938, 205 BRG 1.000 EA
HW4600B36SP V-RING SLINGER 1.188 X 1.690 X .24 VITON 1.000 EA
37GS3010SP 1/16"WHITE LID GASKET 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 1/21 1.000 EA