English
English
français (Canada)
Go

VSSEWDM80064D-57

.55KW, 1470RPM, 3PH, 50HZ, D80D, 3525M, TENV, B

Product Information Packet PDF

Ship Weight 61.000 LB
UPC 781568432747
Product has been discontinued

Specs

Catalog Number VSSEWDM80064D-57
Enclosure TENV
Frame D80D
Frame Material Stainless Steel
Frequency 50.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .550 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 230.0 V @ 50 HZ
400.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CE
CSA
CSA EEV
UR
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.400 A @ 230.0 V
1.400 A @ 400.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 84.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.4 a
Frame Prefix D
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
KVA Code R
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box W/Term Block
Motor Lead Termination Ring Terminals
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3526M
Mounting Arrangement B5
Number of Poles 4
Overall Length 13.40 IN
Power Factor 67
Product Family Washdown All Stainless
Pulley End Bearing Type Sealed Bearing
Pulley Face Code D-Flange
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.748 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1470 rpm
Speed Code Single Speed
Motor Standards IEC
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO.
SPEC. 35Z343N541G1 I.P. 56
KW .55 WEIGHT 61
VOLTS 230/400
AMP 2.4/1.4
RPM 1470
FRAME D80D HZ 50 PH 3
SER.F. 1.15 CODE R DES N CLASS H
NOM.EFF. 84 PF 67
RATING 40C AMB-CONT
CC USABLE AT 208V N/A
DE 6205 ODE 6205
ENCL TENV SN
75% - 85.0 50% - 81.5
NP2995E06

Performance

Performance at 400 V, 50 Hz, 0.55 kw

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 12.7 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 62° C
Temp. Rise @ S.F. Load 71° C
Start Configuration DOL
Break-Down Torque 16.18 LB-FT
Pull-Up Torque 9.6 LB-FT
Locked-Rotor Torque 12.17 LB-FT
Starting Current 14.77 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 27.0 44.0 57.0 67.0 74.0 79.0 70.0
Efficiency 0.0 73.5 82.3 85.4 87.0 86.5 86.1 86.3
Speed (RPM) 1,499 1,492 1,482 1,478 1,471 1,463 1,454 1,466
Line Amps 0.98 1.01 1.10 1.22 1.38 1.55 1.76 1.50

Performance Curves

Parts

Part Number Description Quantity
36GS3008SP WHITE NEOPRENE KO BOX LID GASKET 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA