English
English
français (Canada)
Go

VSSEWDM3709T

7.5HP, 3500RPM, 3PH, 60HZ, 213TC, 3734M, TEFC

Product Information Packet PDF

Ship Weight 129.000 LB
UPC 781568777077
Product has been discontinued. Alternate Catalog Number - VFSWDM3709T-E

Specs

Catalog Number VSSEWDM3709T
Enclosure TEFC
Frame 213TC
Frame Material Stainless Steel
Frequency 60.00 Hz
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Division Not Applicable
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 16.800 A @ 230.0 V
19.900 A @ 208.0 V
8.300 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 8.3 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 3734M
Mounting Arrangement F1
Number of Poles 2
Overall Length 20.43 IN
Power Factor 93
Product Family Washdown All Stainless
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3500 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS

Nameplate

CAT.NO. VSSEWDM3709T
SPEC. 37N188S136G1
HP 7.5
VOLTS 230/460
AMP 16.8/8.3
RPM 3500
FRAME 213TC HZ 60 PH 3
SER.F. 1.15 CODE K DES A CLASS H
NEMA-NOM-EFF 91 PF 93
RATING 40C AMB-CONT
CC 010A USABLE AT 208V 19.9
DE 6307 ODE 6307
ENCL TEFC SN
NP1953C01

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.913 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 47° C
Temp. Rise @ S.F. Load 56° C
Start Configuration DOL
Break-Down Torque 66.3 LB-FT
Pull-Up Torque 25.8 LB-FT
Locked-Rotor Torque 36.7 LB-FT
Starting Current 86.2 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 62.0 85.0 89.0 94.0 95.0 100.0 95.0
Efficiency 0.0 84.7 90.9 92.1 92.0 91.4 90.7 91.6
Speed (RPM) 3,599 3,584 3,564 3,541 3,520 3,498 3,481 3,508
Line Amps 3.25 3.54 4.72 6.63 8.32 10.30 11.80 9.50

Performance Curves

Parts

Part Number Description Quantity
36FN3000C02SP EXFN, PLASTIC, 5.25 OD, 1.175 ID 1.000 EA
37GS3010SP 1/16"WHITE LID GASKET 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 3/19 1.000 EA