VM3311T
7.5HP, 1770RPM, 3PH, 60HZ, 213TC, 3731M, ODTF
Product Information Packet PDF
Ship Weight | 115.000 LB |
---|---|
UPC | 781568111406 |
Specs
Catalog Number
VM3311T
Enclosure
ODP
Frame
213TC
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
7.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Division
Not Applicable
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
N
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
20.200 A @ 230.0 V
22.000 A @ 208.0 V
10.100 A @ 460.0 V
22.000 A @ 208.0 V
10.100 A @ 460.0 V
Design Code
A
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
88.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
10.1 a
Front Face Code
Drip Cover Mounting
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3731M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
18.68 IN
Power Factor
77
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | VM3311T | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 37B005S907H1 | |||||||||||||||||||||||||||||
HP | 7.5 | |||||||||||||||||||||||||||||
VOLTS | 208-230/460 | |||||||||||||||||||||||||||||
AMP | 22-20.2/10.1 | |||||||||||||||||||||||||||||
RPM | 1770 | |||||||||||||||||||||||||||||
FRAME | 213TC | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
SER.F. | 1.15 | CODE | K | DES | A | CLASS | F | |||||||||||||||||||||||
NEMA-NOM-EFF | 88.5 | PF | 77 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | 010A | USABLE AT 208V | ||||||||||||||||||||||||||||
DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
ENCL | ODTF | SN | ||||||||||||||||||||||||||||
NP1256L |
Performance
Performance at 460 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.37 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
69° C
Temp. Rise @ S.F. Load
81° C
Start Configuration
DOL
Break-Down Torque
77 LB-FT
Pull-Up Torque
34.5 LB-FT
Locked-Rotor Torque
47.4 LB-FT
Starting Current
77.5 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 8.0 | 39.0 | 59.0 | 71.0 | 77.0 | 81.0 | 83.0 | 79.0 |
Efficiency | 0.0 | 78.8 | 86.7 | 88.6 | 89.2 | 88.1 | 87.4 | 88.5 |
Speed (RPM) | 1,799 | 1,792 | 1,786 | 1,778 | 1,770 | 1,761 | 1,751 | 1,765 |
Line Amps | 5.25 | 5.75 | 6.83 | 8.39 | 10.20 | 12.30 | 14.50 | 11.50 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
37FH4000A05SP | DRIP COVER, W/ PRIMER | 1.000 EA |
37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2200bx) 4/22 | 1.000 EA |