English
English
français (Canada)
Go

VM3219T

7.5HP, 3450RPM, 3PH, 60HZ, 184TC, 3627M, ODTF

Product Information Packet PDF

Ship Weight 70.000 LB
UPC 781568111390
Product has been discontinued

Specs

Catalog Number VM3219T
Enclosure ODP
Frame 184TC
Frame Material Steel
Frequency 60.00 Hz
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Class and Group None
XP Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator N
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 17.400 A @ 230.0 V
18.800 A @ 208.0 V
8.700 A @ 460.0 V
Design Code B
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 87.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 8.7 a
Front Face Code Drip Cover Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code J
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3627M
Mounting Arrangement F1
Number of Poles 2
Overall Length 16.55 IN
Power Factor 92
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VM3219T
SPEC. 36B005T849H1
HP 7.5
VOLTS 208-230/460
AMP 18.8-17.4/8.7
RPM 3450
FRAME 184TC HZ 60 PH 3
SER.F. 1.15 CODE J DES B CLASS F
NEMA-NOM-EFF 87.5 PF 92
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6206 ODE 6205
ENCL ODTF SN
NP1256L

Parts

Part Number Description Quantity
36FN3000A01SP EXFN, PLASTIC, 7.00 OD, .912 ID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 1/21 1.000 EA