English
English
français (Canada)
Go

VM3155T

2HP, 3450RPM, 3PH, 60HZ, 143TC, 3522M, ODTF, F1

Product Information Packet PDF

Ship Weight 32.000 LB
UPC 781568111253
Product has been discontinued

Specs

Catalog Number VM3155T
Enclosure ODP
Frame 143TC
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 2.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator N
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 5.000 A @ 230.0 V
5.500 A @ 208.0 V
2.500 A @ 460.0 V
Design Code B
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 84.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.5 a
Front Face Code Drip Cover Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3522M
Mounting Arrangement F1
Number of Poles 2
Overall Length 13.30 IN
Power Factor 87
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VM3155T
SPEC. 35BB005M764H1
HP 2
VOLTS 208-230/460
AMP 5.5-5/2.5
RPM 3450
FRAME 143TC HZ 60 PH 3
SER.F. 1.15 CODE K DES B CLASS B
NEMA-NOM-EFF 84 PF 87
RATING 40C AMB-CONT
CC 010A USABLE AT 208V 5.5
DE 6205 ODE 6203
ENCL ODTF SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 9.08 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 33° C
Temp. Rise @ S.F. Load 39° C
Start Configuration DOL
Break-Down Torque 11 LB-FT
Pull-Up Torque 7.87 LB-FT
Locked-Rotor Torque 10.1 LB-FT
Starting Current 23.1 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 46.0 72.0 81.0 83.0 88.0 87.0 86.0
Efficiency 0.0 81.2 86.1 86.4 85.8 84.2 82.1 84.8
Speed (RPM) 3,598 3,570 3,542 3,512 3,479 3,443 3,403 3,457
Line Amps 1.09 1.27 1.53 2.01 2.60 3.10 3.80 2.90

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2200bx) 4/22 1.000 EA