English
English
français (Canada)
Go

VM3120

1.5HP, 3450RPM, 3PH, 60HZ, 56C, 3424M, OPEN, F1

Product Information Packet PDF

Ship Weight 30.000 LB
UPC 781568111185
Product has been discontinued

Specs

Catalog Number VM3120
Enclosure ODP
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.300 A @ 460.0 V
4.600 A @ 230.0 V
4.900 A @ 208.0 V
5.300 A @ 208.0 V
Design Code B
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 80.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.3 a
Front Face Code Drip Cover Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3424M
Mounting Arrangement F1
Number of Poles 2
Overall Length 12.72 IN
Power Factor 74
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VM3120
SPEC. 34F140-283
HP 1.5
VOLTS 208-230/460
AMP 4.9-4.6/2.3
RPM 3450
FRAME 56C HZ 60 PH 3
SER.F. 1.15 CODE L DES B CLASS B
NEMA-NOM-EFF 80 PF 74
RATING 40C AMB-CONT
CC USABLE AT 208V 5.3
DE 6203 ODE 6203
ENCL OPEN SN
SFA 5.3-5/2.5
NP1256L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 8.53 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 71° C
Temp. Rise @ S.F. Load 83° C
Start Configuration DOL
Break-Down Torque 10.6 LB-FT
Pull-Up Torque 10 LB-FT
Locked-Rotor Torque 11.7 LB-FT
Starting Current 18.4 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 39.0 57.0 68.0 76.0 81.0 84.0 79.0
Efficiency 0.0 70.7 79.6 81.8 82.3 81.7 80.6 81.9
Speed (RPM) 3,595 3,564 3,533 3,501 3,466 3,429 3,394 3,444
Line Amps 1.40 1.50 1.70 2.00 2.30 2.70 3.00 2.54

Performance Curves

Parts

Part Number Description Quantity
34EP3210A03SP FR ENDPLATE, MACH 1.000 EA
34EP3401A01SP PU ENDPLATE, MACH 1.000 EA