English
English
français (Canada)
Go

VL1304

.5HP, 1725RPM, 1PH, 60HZ, 56C, 3418L, OPEN, F1

Product Information Packet PDF

Ship Weight 25.000 LB
UPC 781568110751
Product has been discontinued

Specs

Catalog Number VL1304
Enclosure ODP
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Output @ Frequency .500 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.200 A @ 230.0 V
4.800 A @ 208.0 V
8.400 A @ 115.0 V
Design Code N
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 62.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.2 a
Front Face Code Drip Cover Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3418L
Mounting Arrangement F1
Number of Poles 4
Overall Length 11.47 IN
Power Factor 62
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.25
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1725 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VL1304
SPEC. 34F11-5510
HP .5
VOLTS 115/230
AMP 8.4/4.2
RPM 1725
FRAME 56C HZ 60 PH 1
SER.F. 1.25 CODE K DES N CLASS B
NEMA-NOM-EFF 62 PF 62
RATING 40C AMB-CONT
CC USABLE AT 208V 4.8
DE 6203 ODE 6203
ENCL OPEN SN
SFA 9.2/4.6
NP1256L

Parts

Part Number Description Quantity
EC1270A02SP ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. 1.000 EA
34EP3210A03SP FR ENDPLATE, MACH 1.000 EA
34CB4800SP CAPACITOR COVER, STAMPED PRIMED 1.000 EA
34EP3401A01SP PU ENDPLATE, MACH 1.000 EA