SSGHF5021AH
SSHF-921-50-B5-H104 W/HNBR SEALS
Product Information Packet PDF
Ship Weight | 38.000 LB |
---|---|
UPC | 781568309810 |
Specs
Motor Mount
56C
Output Speed
35 rpm
Output Type
STAINLESS RIGHT ANGLE
Reducer Gear Ratio
50.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
SSHF
Input Power
0.58 HP
Output Torque
651.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
SSB21H71 | SS921 SERIES WORMGEAR BASE ASSY, HORZ |