SSGHF4026BH
SSHF-926-40-B7-H107 W/HNBR SEALS
Product Information Packet PDF
Ship Weight | 60.000 LB |
---|---|
UPC | 781568309780 |
Specs
Motor Mount
140TC
Output Speed
44 rpm
Output Type
STAINLESS RIGHT ANGLE
Reducer Gear Ratio
40.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
SSHF
Input Power
1.23 HP
Output Torque
1296.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
SSB26H71 | SS926 SERIES WORMGEAR BASE ASSY, HORZ | |
133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 84.00 USD |