SSGHF1518AH
SSHF-918-15-B5-H100, HARSH DUTY SEAL
Product Information Packet PDF
Ship Weight | 30.000 LB |
---|---|
UPC | 781568309674 |
Specs
Motor Mount
56C
Output Speed
117 rpm
Output Type
STAINLESS RIGHT ANGLE
Reducer Gear Ratio
15.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
SSHF
Input Power
0.98 HP
Output Torque
448.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
SSB18H71 | SS918 SERIES WORMGEAR BASE ASSY, HORZ | 479.00 USD |