SSGF6018AG
SSF-918-60-B5-G
Product Information Packet PDF
Ship Weight | 30.000 LB |
---|---|
UPC | 781568536063 |
Specs
Motor Mount
56C
Output Speed
29 rpm
Output Type
STAINLESS RIGHT ANGLE
Reducer Gear Ratio
60.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
SSF
Input Power
0.47 HP
Output Torque
413.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
SSB18H71 | SS918 SERIES WORMGEAR BASE ASSY, HORZ |