SSGF3021AG
SSF-921-30-B5-G W/HNBR SEALS
Product Information Packet PDF
Ship Weight | 35.000 LB |
---|---|
UPC | 781568535899 |
Specs
Motor Mount
56C
Output Speed
58 rpm
Output Type
STAINLESS RIGHT ANGLE
Reducer Gear Ratio
30.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
SSF
Input Power
0.83 HP
Output Torque
691.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
SSB21H71 | SS921 SERIES WORMGEAR BASE ASSY, HORZ |