SSGF1026BG
SSF-926-10-B7-G W/HNBR SEALS
Product Information Packet PDF
Ship Weight | 56.000 LB |
---|---|
UPC | 781568534212 |
Specs
Motor Mount
140TC
Output Speed
175 rpm
Output Type
STAINLESS RIGHT ANGLE
Reducer Gear Ratio
10.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
SSF
Input Power
3.59 HP
Output Torque
1177.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
SSB26H71 | SS926 SERIES WORMGEAR BASE ASSY, HORZ | |
133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 84.00 USD |