English
English
français (Canada)
Go

RM3120A

1.5HP, 3450RPM, 3PH, 60HZ, 56H, 3424M, OPEN, F1

Product Information Packet PDF

Ship Weight 30.000 LB
UPC 781568121009
Product has been discontinued

Specs

Catalog Number RM3120A
Frame 56H
Frequency 60.00 Hz
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Resilient
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.000 A @ 460.0 V
4.000 A @ 230.0 V
4.700 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 81.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.0 a
Front Face Code Resilient Mount
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Terminal Panel Or Lead Hole
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 12 @ 18 AWG
Motor Type 3424M
Mounting Arrangement F1
Number of Poles 2
Overall Length 11.97 IN
Power Factor 89
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Resilient Mount
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Automatic Thermal Overload
Winding Thermal 1 Location SB

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO.
SPEC. 34-6328X459
HP 1.5
VOLTS 230/460
AMP 4/2
RPM 3450
FRAME 56H HZ 60 PH 3
SER.F. 1.15 CODE L DES B CL B
NEMA-NOM-EFF 81.5 PF 89
RATING 40C AMB-CONT
CC USABLE AT 208V 4.7
DE 6203 ODE 6203
ENCL OPEN SN
SFA 4.4/2.2
NP1257L

Parts

Part Number Description Quantity
34CB4501SP TERMINAL BOX LID, STAMPED X (PLATED) 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 1/21 1.000 EA