MT-3353-BLYCN
100OI, 4000RPM, DC, 5312P,
Product Information Packet PDF
Ship Weight | 10.000 LB |
---|---|
UPC | 781568746042 |
Specs
Enclosure
TENV
Motor Type
5312P
Nameplate Speed
4000
Nameplate Voltage
120
Peak Current
16.9 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
2.68 a
Dimensional Drawing Numbers
53LYP313
Duty Rating
CONT
Feedback Signal
NONE
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
0.000
Motor Standards
NEMA