English
English
français (Canada)
Go

M7023

2//1.5HP, 1750//1455RPM, 3PH, 60//50HZ, 184

Product Information Packet PDF

Ship Weight 55.000 LB
UPC 781568106112
Product has been discontinued

Specs

Catalog Number M7023
Enclosure TEFC
Frame 184
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 50 HZ
2.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
XP Class and Group CLI GP D; CLII GP F,G
XP Division Division I
Agency Approvals CSA EEV
CSA
UR
UL
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator RG
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 5.800 A @ 190.0 V
6.200 A @ 230.0 V
3.100 A @ 460.0 V
2.900 A @ 380.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 84.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.9 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3524M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.23 IN
Power Factor 72
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1455 rpm
1750 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
XP Temp Code T3C

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC 010A
SER.
SPEC. 35M526N917H1
CAT.NO. M7023
HP 2//1.5 T. CODE T3C
VOLTS 230/460//190/380
AMPS 6.2/3.1//5.8/2.9
RPM 1750//1455
HZ 60//50 PH 3 CL B
SER.F. 1.00 DES B CODE L
RATING 40C AMB-CONT
FRAME 184 NEMA-NOM-EFF 84
USABLE AT 208V PF 72
BLANK
NP1426XPSLEV

Performance

Performance at 380 V, 50 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 7.97 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 67° C
Temp. Rise @ S.F. Load 78° C
Start Configuration DOL
Break-Down Torque 21.1 LB-FT
Pull-Up Torque 13.9 LB-FT
Locked-Rotor Torque 17.8 LB-FT
Starting Current 21.8 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 10.0 31.0 50.0 63.0 72.0 79.0 82.0 76.0
Efficiency 0.0 67.8 78.3 81.6 82.3 81.8 80.3 81.9
Speed (RPM) 1,499 1,491 1,480 1,469 1,457 1,443 1,428 1,449
Line Amps 1.93 1.99 2.17 2.47 2.84 3.28 3.83 3.10

Performance Curves

Performance at 460 V, 60 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 7.97 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 72° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 23.5 LB-FT
Pull-Up Torque 14.4 LB-FT
Locked-Rotor Torque 18.5 LB-FT
Starting Current 23.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 32.0 51.0 64.0 73.0 79.0 83.0 0.0
Efficiency 0.0 70.8 80.7 83.7 84.3 83.9 82.6 0.0
Speed (RPM) 1,799 1,790 1,778 1,766 1,753 1,738 1,722 0
Line Amps 1.97 2.05 2.26 2.61 3.03 3.52 4.11 0.00

Performance Curves

Parts

Part Number Description Quantity
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
35CB3001A01SP EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE 1.000 EA
35EP3700A01SP FR ENDPLATE, XPFC 1.000 EA
35FH4005A01SP IEC FH NO GREASER W/PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2200bx) 4/22 1.000 EA