English
English
français (Canada)
Go

M3660T

3HP, 3480RPM, 3PH, 60HZ, 182T, 0617M, TEFC, F1

Product Information Packet PDF

Ship Weight 79.000 LB
UPC 781568213223
Product has been discontinued. Alternate Catalog Number - EM3660T

Specs

Catalog Number M3660T
Enclosure TEFC
Frame 182T
Frame Material Iron
Frequency 60.00 Hz
Output @ Frequency 3.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.700 A @ 460.0 V
7.400 A @ 230.0 V
7.900 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.7 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 0617M
Mounting Arrangement F1
Number of Poles 2
Overall Length 15.24 IN
Power Factor 89
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.250 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3470 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M3660T
SPEC. 06C101W813H1
HP 3
VOLTS 208-230/460
AMP 7.9-7.4/3.7
RPM 3470
FRAME 182T HZ 60 PH 3
SER.F. 1.15 CODE K DES B CLASS F
NEMA-NOM-EFF 85.5 PF 89
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6206 ODE 6205
ENCL TEFC SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 4.62 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 50° C
Temp. Rise @ S.F. Load 59° C
Start Configuration DOL
Break-Down Torque 22.04 LB-FT
Pull-Up Torque 12.46 LB-FT
Locked-Rotor Torque 14.27 LB-FT
Starting Current 33.29 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 14.0 53.0 73.0 84.0 88.0 91.0 93.0 90.0
Efficiency 0.0 75.5 83.7 86.0 86.1 85.3 83.5 85.2
Speed (RPM) 3,599 3,570 3,541 3,510 3,476 3,440 3,401 3,452
Line Amps 1.54 1.77 2.31 2.94 3.71 4.56 5.41 4.26

Performance Curves

Parts

Part Number Description Quantity
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
36FH4009A03SP IEC FH , W/ PRIMER 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 1/21 1.000 EA

Accessories

Part Number Description List Price
36-1749 C FACE KIT 173.00 USD