M3550T-57
1.5HP, 2850RPM, 3PH, 50HZ, 143T, 3520M, TEFC, F
Product Information Packet PDF
Ship Weight | 37.000 LB |
---|---|
UPC | 781568656952 |
Specs
Catalog Number
M3550T-57
Enclosure
TEFC
Frame
143T
Frame Material
Steel
Frequency
50.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.500 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400.0 V @ 50 HZ
230.0 V @ 50 HZ
230.0 V @ 50 HZ
XP Class and Group
None
XP Division
Not Applicable
Agency Approvals
CE
CSA
UR
CSA
UR
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
2.400 A @ 400.0 V
4.200 A @ 230.0 V
4.200 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
80.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.4 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
3520M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
12.29 IN
Power Factor
88
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
2850 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT NO | M3550T-57 | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35TT638S893H1 | |||||||||||||||||||||||||||||||||
HP | 1.5 | PH | 3 | |||||||||||||||||||||||||||||||
VOLTS | 230/400 | |||||||||||||||||||||||||||||||||
AMP | 4.2/2.4 | |||||||||||||||||||||||||||||||||
RPM | 2850 | |||||||||||||||||||||||||||||||||
FRAME | 143T | HZ | 50 | I.P. | 54 | |||||||||||||||||||||||||||||
SER.F. | 1.15 | CODE | K | DES | B | CL | B | |||||||||||||||||||||||||||
NEMA-NOM-EFF | 80 | % (100%) | ||||||||||||||||||||||||||||||||
PF | 88 | USABLE AT 208V | ||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | CC | ||||||||||||||||||||||||||||||||
DE BRG | 6205 | ODE | 6203 | |||||||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||||||
BLANK | IE2 50HZ-80(75%)77(50%) | |||||||||||||||||||||||||||||||||
NP2717L |
Performance
Performance at 400 V, 50 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
9.27 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
67° C
Temp. Rise @ S.F. Load
78° C
Start Configuration
DOL
Break-Down Torque
10.8 LB-FT
Pull-Up Torque
7.67 LB-FT
Locked-Rotor Torque
9.63 LB-FT
Starting Current
18.2 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 17.0 | 50.0 | 70.0 | 82.0 | 87.0 | 90.0 | 92.0 | 89.0 |
Efficiency | 0.0 | 67.6 | 78.0 | 80.7 | 81.2 | 80.5 | 78.5 | 80.8 |
Speed (RPM) | 2,998 | 2,969 | 2,937 | 2,903 | 2,867 | 2,826 | 2,780 | 2,842 |
Line Amps | 1.13 | 1.24 | 1.48 | 1.82 | 2.27 | 2.75 | 3.30 | 2.56 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
35FH4005A84SP | IEC FH W/GRSR, NO DIMPLES PRIMED | 1.000 EA |
35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2100bx)4/22 | 1.000 EA |