English
English
français (Canada)
Go

M3220T

1.5HP, 845RPM, 3PH, 60HZ, 184T, 3631M, OPEN, F1

Product Information Packet PDF

Ship Weight 68.000 LB
UPC 781568104293
Product has been discontinued

Specs

Catalog Number M3220T
Enclosure ODP
Frame 184T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 900 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
XP Class and Group None
XP Division Not Applicable
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator RG
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 6.000 A @ 230.0 V
6.000 A @ 208.0 V
3.000 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 75.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code H
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3631M
Mounting Arrangement F1
Number of Poles 8
Overall Length 15.00 IN
Power Factor 62
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 845 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M3220T
SPEC. 36B001S621H2
HP 1.5
VOLTS 208-230/460
AMP 6/3
RPM 845
FRAME 184T HZ 60 PH 3
SER.F. 1.15 CODE H DES B CLASS F
NEMA-NOM-EFF 75.5 PF 62
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6206 ODE 6205
ENCL OPEN SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 12.266 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 54° C
Temp. Rise @ S.F. Load 67° C
Start Configuration DOL
Break-Down Torque 23.5 LB-FT
Pull-Up Torque 16.6 LB-FT
Locked-Rotor Torque 19.1 LB-FT
Starting Current 12.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 10.0 28.0 42.0 54.0 62.0 68.0 73.0 66.0
Efficiency 0.0 63.8 73.8 76.4 76.1 73.9 70.4 74.8
Speed (RPM) 899 887 876 863 848 828 804 836
Line Amps 2.09 2.15 2.33 2.61 3.01 3.52 4.15 3.32

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2200bx) 4/22 1.000 EA

Accessories

Part Number Description List Price
36-3403 C FACE KIT 140.00 USD
36EP1405A09SP D-FLANGE KIT 443.00 USD