English
English
français (Canada)
Go

M250502S-2341

500HP, 3570RPM, 3PH, 60HZ, 5008, A50120M, ODP

Product Information Packet PDF

Ship Weight 4,160.000 LB
UPC 781568791059

Specs

Catalog Number M250502S-2341
Enclosure ODP
Frame 5008
Frame Material Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 500.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 2300.0 V @ 60 HZ
4160.0 V @ 60 HZ
Agency Approvals CCSA US
Ambient Temperature 40 °C
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 111.000 A @ 2300.0 V
61.900 A @ 4160.0 V
Design Code -
Duty Rating CONT
Efficiency @ 100% Load 94.8 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 61.9 a
Front Face Code Standard
Front Shaft Indicator Standard
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
IP Rating NONE
KVA Code F
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 6 AWG
Motor Type A50120M
Mounting Arrangement F1
Number of Poles 2
Power Factor 88
Product Family Rotary Screw Compressor
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Service Factor 1.15
Shaft Diameter 2.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3570 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

ENERGY EFFICIENT SERIAL NO.
CATALOG NO. M250502S-2341 SPEC NO. A50-1852-7321
HP 500 RPM 3570 FRAME 5008 HZ 60 SERVICE FACTOR 1.15
VOLTS 2300/4160 F.L. AMPS 111/61.9 PHASE 3 TYPE P ENCL. ODP
F.L.EFF. 94.8 F.L.P.F. 88 MOTOR WEIGHT 4160 INSUL.CLASS F
DESIGN - NEMA CODE F MAX AMBIENT 40 DUTY CONT
C RISE/ 115 RES. AT HP 575 AMPS 128/70.8
D.E. BRG. 65BC03J30X O.D.E. BRG. 65BC03J30X
WDG. THERMAL QTY. BRG. THERMAL
LUBE POLYREX EM
VOLTS AMPS WATTS QTY
NEMA NOM. EFF. = 94.5
M250502S-2341
000613007JU

Performance