English
English
français (Canada)
Go

L5006A

.75HP, 3450RPM, 1PH, 60HZ, 56, X3516L, XPFC, F1

Product Information Packet PDF

Ship Weight 40.000 LB
UPC 781568105610
Product has been discontinued

Specs

Catalog Number L5006A
Enclosure TEFC
Frame 56
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Induction Run
Output @ Frequency .750 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
115.0 V @ 60 HZ
Haz Area Class and Group CLI GP D; CLII GP F,G
Haz Area Division Division I
Agency Approvals CSA
UL
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 9.800 A @ 115.0 V
4.900 A @ 230.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 62.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.9 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3516L
Mounting Arrangement F1
Number of Poles 2
Overall Length 14.30 IN
Power Factor 75
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Do Not Use Eve-Not Valiid
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Automatic Thermal Overload
Winding Thermal 1 Location SB
Winding Thermal 2 None
Haz Area Temp Code T4

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC
SER. #
SPEC 35E353-764
CAT.NO. L5006A
H.P. .75 T. CODE T4
VOLTS 115/230
AMPS 9.8/4.9
R.P.M. 3450
HZ 60 PH 1 CLASS B
SER.F. 1.00 DES N CODE K
RATING 40C AMB-CONT
FRAME 56 NEMA NOM. EFF 62
PF 75
BLANK
NP0016XPSL

Performance

Performance at 230 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 3.29 Ohms A Ph / 2.47 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 2.75 LB-FT
Pull-Up Torque 2.5 LB-FT
Locked-Rotor Torque 2.75 LB-FT
Starting Current 28.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 30.0 45.0 60.0 70.0 75.0 80.0 85.0 0.0
Efficiency 0.0 34.0 50.0 58.0 62.0 65.0 66.0 0.0
Speed (RPM) 3,598 3,559 3,533 3,510 3,480 3,447 3,414 0
Line Amps 3.50 3.60 4.00 4.40 4.90 5.90 6.70 0.00

Performance Curves

Parts

Part Number Description Quantity
EC1189A02SP 61B2D120189NNBA ELEC CAP, 189-227MFD, 12 1.000 EA
EC1270A02SP ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. 1.000 EA
35CB3001A01SP EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE 1.000 EA
35EP3700A01SP FR ENDPLATE, XPFC 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
35FH4005A01SP IEC FH NO GREASER W/PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
LB1118 LABEL,WARNING (ROLL LABEL) 1.000 EA