English
English
français (Canada)
Go

JMM3313T

10HP, 1765RPM, 3PH, 60HZ, 215JM, 3733M, OPSB, F

Product Information Packet PDF

Ship Weight 121.000 LB
UPC 781568114063
Product has been discontinued

Specs

Catalog Number JMM3313T
Enclosure OPSB
Frame 215JM
Frame Material Steel
Frequency 60.00 Hz
Output @ Frequency 10.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Class and Group None
XP Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 13.400 A @ 460.0 V
26.800 A @ 230.0 V
29.000 A @ 208.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 13.4 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 3733M
Mounting Arrangement F1
Number of Poles 4
Overall Length 18.19 IN
Power Factor 78
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Included
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1765 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. JMM3313T
SPEC. 37K976S131H1
HP 10
VOLTS 208-230/460
AMP 29-26.8/13.4
RPM 1765
FRAME 215JM HZ 60 PH 3
SER.F. 1.15 CODE J DES A CLASS F
NEMA-NOM-EFF 89.5 PF 78
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6309 ODE 6206
ENCL OPSB SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.14 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 47° C
Temp. Rise @ S.F. Load 56° C
Start Configuration DOL
Break-Down Torque 94.8 LB-FT
Pull-Up Torque 57.78 LB-FT
Locked-Rotor Torque 64.56 LB-FT
Starting Current 95.85 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 37.0 58.0 71.0 78.0 81.0 83.0 80.0
Efficiency 0.0 82.0 88.4 89.7 89.7 88.9 87.9 89.4
Speed (RPM) 1,799 1,790 1,783 1,775 1,766 1,757 1,745 1,760
Line Amps 7.08 7.53 8.96 10.96 13.46 16.11 19.20 15.00

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2100/bx) 4/22 1.000 EA