Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
IDDRPM363504R1
350HP, 1770/2200RPM, 460V, 3PH, DPGFV, RL3698
Product Information Packet PDF
Ship Weight | 1,530.000 LB |
---|---|
UPC | 781568763414 |
Specs
Catalog Number
IDDRPM363504R1
Enclosure
DPFV
Frame
RL3698
Frame Material
Exposed Laminations
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
350.000 @ 60 HZ
350.000 HP @ 60 HZ
350.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
460 V @ 60 HZ
460 V @ 60 HZ
Agency Approvals
CCSA US
Auxillary Box
No Auxillary Box
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
407.000 A @ 460.0 V
Duty Rating
CONT
Enclosure Modification
FORCE VENT
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
407.0 a
Frame Prefix
RL
Heater Indicator
No Heater
Insulation Class
H
Mounting Arrangement
F1
Overall Length
39.22 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
2.874 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Speed
1770 rpm
Motor Standards
NEMA
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Nameplate
DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CONT | 350 | 1770 | 407 | 460 | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CONT | 350 | 2200 | 395 | 460 | 74.5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | IDDRPM363504R1 | SPEC. NO. | P36R1322 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO | FR | RL 3698 | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PH. | 3 | MAX SAFE SPEED | 3750 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
DESIGN NO. | L6186A | TYPE | ENCL. | DP | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S.F. | 1.00 | D.E. BRG. | 95BC02J30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ENCL MOD | FORCE VENT | O.D.E. BRG. | 80BC03J30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000613006MY |
Parts
Part Number | Description | Quantity |
---|---|---|
036500013AB | M16 X 2.0 HX NUT,ODE BRKT 304589 | 4.000 EA |
036500013AB | M16 X 2.0 HX NUT,ODE BRKT 304589 | 4.000 EA |
032018006CK | HHCS 3/8-16X3/4L PLATED 411409 | 4.000 EA |
034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |
610490001BW | 3//2.5HP,3450//2850RPM,3PH,60//50,145TCZ | 1.000 EA |