GS6013G
S-913-60-G
Product Information Packet PDF
Ship Weight | 15.000 LB |
---|---|
UPC | 781568196854 |
Specs
Motor Mount
0
Output Speed
29 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
60.000
Shaft Configuration
SOLID SHAFT
Sub Family
S
Input Power
0.19 HP
Output Torque
216.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B13H71 | BASE-HORIZONTAL POS. A/B | 93.00 USD |
B13V81 | BASE-VERTICAL LOW POS. D/F | |
B13V91 | BASE-VERTICAL HIGH POS. C/E 913 | |
B13J92 | BASE-INPUT VERTICAL POS. X/Y 913 | |
FL13HK | OUTPUT FLANGE KIT, STAMP STEEL 913 | |
SFL913B5 | NEMA C FLG.KIT,COUPLING TYPE | |
RBK13B5 | RISER BLOCK KIT 56C/140TC 913 |