GS4021G
S-921-40-G
Product Information Packet PDF
Ship Weight | 28.000 LB |
---|---|
UPC | 781568195512 |
Specs
Motor Mount
0
Output Speed
44 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
40.000
Shaft Configuration
SOLID SHAFT
Sub Family
S
Input Power
0.67 HP
Output Torque
680.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B21H71 | BASE-HORIZONTAL POS. A/B 921 | |
B21V81 | BASE-VERTICAL LOW POS. D/F 921 | |
B21V91 | 900 SRS.BASE KIT, B-921-91 C/E | |
B21J92 | BASE-INPUT VERTICAL POS. X/Y 921 | |
FL21HK | OUTPUT FLANGE KIT, STAMP STEEL 921 | |
SFL921B5 | NEMA C FLG.KIT,COUPLING TYPE | |
SFL921B7 | NEMA C FLG.KIT,COUPLING TYPE | |
RBK18B5 | RISER BLOCK KIT 56C/140TC 918 |