GS3018G
S-918-30-G
Product Information Packet PDF
Ship Weight | 25.000 LB |
---|---|
UPC | 781568195451 |
Specs
Motor Mount
0
Output Speed
58 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
30.000
Shaft Configuration
SOLID SHAFT
Sub Family
S
Input Power
0.72 HP
Output Torque
470.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B18H71 | BASE-HORIZONTAL POS. A/B 918 | |
B18V81 | BASE-VERTICAL LOW POS. D/F 915/918 | |
B18V91 | BASE-VERTICAL HIGH POS. C/E 915/918 | |
B18J92 | BASE-INPUT VERTICAL POS. X/Y 915/918 | |
FL18HK | OUTPUT FLANGE KIT, STAMP STEEL 918 | |
SFL918B5 | NEMA C-FLG.KIT,COUPLING TYPE | |
RBK18B5 | RISER BLOCK KIT 56C/140TC 918 |