GS2026G
S-926-20-G
Product Information Packet PDF
Ship Weight | 50.000 LB |
---|---|
UPC | 781568195628 |
Specs
Motor Mount
0
Output Speed
88 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
20.000
Shaft Configuration
SOLID SHAFT
Sub Family
S
Input Power
2.16 HP
Output Torque
1309.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B26H71 | BASE-HORIZONTAL POS. A/B 926 | |
B26V81 | BASE-VERTICAL LOW POS. D/F 926 | |
B26V91 | BASE-VERTICAL HIGH POS. C/E 926 | |
B26J92 | BASE-INPUT VERTICAL POS. X/Y 926 | |
FL26HK | OUTPUT FLANGE KIT, STAMP STEEL 926 | |
SFL926B5 | NEMA C FLG.KIT,COUPLING TYPE | |
SFL926B7 | NEMA C-FLG.KIT, COUPLING TYPE | |
RBK26B5 | RISER BLOCK KIT 56C/140TC 926 |