GS2024G
S-924-20-G
Product Information Packet PDF
Ship Weight | 38.000 LB |
---|---|
UPC | 781568195567 |
Specs
Motor Mount
0
Output Speed
88 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
20.000
Shaft Configuration
SOLID SHAFT
Sub Family
S
Input Power
1.72 HP
Output Torque
1038.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B24H71 | BASE-HORIZONTAL POS. A/B 924 | |
B24V81 | BASE-VERTICAL LOW POS. D/F 924 | |
B24V91 | BASE-VERTICAL HIGH POS. C/E 924 | |
B24J92 | BASE-INPUT VERTICAL POS. X/Y 924 | |
FL24HK | OUTPUT FLANGE KIT, STAMP STEEL 924 | |
SFL924B5 | NEMA C FLG.KIT,COUPLING TYPE | |
SFL924B7 | NEMA C FLG.KIT,COUPLING TYPE | |
RBK24B5 | RISER BLOCK KIT 56C/140TC 924 |