Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM4100T
15HP//11KW, 1180//980RPM, 3PH, 60//50HZ, 284
Product Information Packet PDF
Ship Weight | 451.000 LB |
---|---|
UPC | 781568586044 |
Specs
Catalog Number
GNEM4100T
Enclosure
TEFC
Frame
284T
Frame Material
Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
11.000 KW @ 50 HZ
15.000 HP @ 60 HZ
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
46.000 A @ 190.0 V
42.000 A @ 208.0 V
40.000 A @ 230.0 V
23.000 A @ 380.0 V
20.000 A @ 460.0 V
42.000 A @ 208.0 V
40.000 A @ 230.0 V
23.000 A @ 380.0 V
20.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
20.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
1064M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
27.76 IN
Power Factor
77
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1180 rpm
980 rpm
980 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | GNEM4100T | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 10C151Z893G1 | |||||||||||||||||||||||||||||||||
HP | 15HP//11KW | PH | 3 | |||||||||||||||||||||||||||||||
VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
AMPS | 44-42/21//48/24 | |||||||||||||||||||||||||||||||||
R.P.M. (1/MIN) | 1180//980 | WT. | 205 | KG | ||||||||||||||||||||||||||||||
FRAME | 284T | HZ | 60//50 | I.P. | 54 | |||||||||||||||||||||||||||||
SER.F. | 1.15 | CODE | K | DES. | A | CLASS | F | |||||||||||||||||||||||||||
NOM.EFF. | 91.7//90.3 | % (100%) | ||||||||||||||||||||||||||||||||
P.F. | 72 | IC411, 10:1 VT | ||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | CC | 010A | |||||||||||||||||||||||||||||||
DE | 6311 | ODE | 6309 | |||||||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||||||
IE3-50HZ 92.8(75%),92.2(50%) | ||||||||||||||||||||||||||||||||||
IE3-60HZ 92.9(75%),91.6(50%) | ||||||||||||||||||||||||||||||||||
SFA 49-46/23//52/26 | ||||||||||||||||||||||||||||||||||
NP4304L |
Performance
Performance at 460 V, 60 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.43546 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
34° C
Temp. Rise @ S.F. Load
40° C
Start Configuration
DOL
Break-Down Torque
233 LB-FT
Pull-Up Torque
93 LB-FT
Locked-Rotor Torque
133 LB-FT
Starting Current
154 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 4.0 | 32.0 | 52.0 | 65.0 | 72.0 | 76.0 | 79.0 | 74.0 |
Efficiency | 0.0 | 86.3 | 91.6 | 92.9 | 93.2 | 93.0 | 92.4 | 93.1 |
Speed (RPM) | 1,200 | 1,198 | 1,195 | 1,191 | 1,188 | 1,185 | 1,180 | 1,186 |
Line Amps | 11.80 | 12.70 | 14.70 | 17.50 | 20.90 | 24.70 | 28.90 | 23.20 |
Performance Curves
Performance at 380 V, 50 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.43826 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
43° C
Temp. Rise @ S.F. Load
49° C
Start Configuration
DOL
Break-Down Torque
232 LB-FT
Pull-Up Torque
125 LB-FT
Locked-Rotor Torque
141 LB-FT
Starting Current
154 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 4.0 | 37.0 | 59.0 | 71.0 | 77.0 | 79.0 | 79.0 | 78.0 |
Efficiency | 0.0 | 88.3 | 92.2 | 92.8 | 92.4 | 91.9 | 91.5 | 92.1 |
Speed (RPM) | 1,000 | 996 | 992 | 988 | 983 | 980 | 978 | 981 |
Line Amps | 11.60 | 12.90 | 15.70 | 19.50 | 24.10 | 27.10 | 29.30 | 25.90 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
10CB3500SP | CONDUIT BOX LID, CAST | 1.000 EA |
10GS1000SP | GASKET, CONDUIT BOX LID | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2500bx)4/22 | 1.000 EA |