GLF6032BG
LF-932-60-B7-G
Product Information Packet PDF
Ship Weight | 100.000 LB |
---|---|
UPC | 781568222669 |
Specs
Motor Mount
140TC
Output Speed
29 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
60.000
Shaft Configuration
SOLID SHAFT
Sub Family
LF
Input Power
1.54 HP
Output Torque
2255.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B32H71 | BASE-HORIZONTAL POS. A/B 932 | |
B32V81 | BASE-VERTICAL LOW POS. D/F 932 | |
B32V91 | BASE-VERTICAL HIGH POS. C/E 932 | |
FL32HK | OUTPUT FLANGE KIT, STAMP STEEL 932 | |
RBK32B5 | RISER BLOCK KIT 56C/140TC 932 | |
133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 84.00 USD |