GLF3015AG
LF-915-30-B5-G
Product Information Packet PDF
Ship Weight | 30.000 LB |
---|---|
UPC | 781568298138 |
Specs
Reducer Gear Ratio
30.000
Sub Family
LF
Input Power
0.50 HP
Output Torque
318.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B15H71 | BASE-HORIZONTAL POS. A/B 915 | 63.00 USD |
B18V81 | BASE-VERTICAL LOW POS. D/F 915/918 | |
B18V91 | BASE-VERTICAL HIGH POS. C/E 915/918 | |
B18J92 | BASE-INPUT VERTICAL POS. X/Y 915/918 | 165.00 USD |
FL15HK | OUTPUT FLANGE KIT, STAMP STEEL 915 | |
RBK15B5 | RISER BLOCK KIT 56C/140TC 915 |