GLF0821AJ
LF-921-7.5-B5-J
Product Information Packet PDF
Ship Weight | 38.000 LB |
---|---|
UPC | 781568439708 |
Specs
Motor Mount
56C
Output Speed
223 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
7.500
Shaft Configuration
SOLID SHAFT
Sub Family
LF
Input Power
2.29 HP
Output Torque
569.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B21H71 | BASE-HORIZONTAL POS. A/B 921 | |
B21V81 | BASE-VERTICAL LOW POS. D/F 921 | |
B21V91 | 900 SRS.BASE KIT, B-921-91 C/E | |
B21J92 | BASE-INPUT VERTICAL POS. X/Y 921 | |
FL21HK | OUTPUT FLANGE KIT, STAMP STEEL 921 | |
RBK21B5 | RISER BLOCK KIT 56C/140TC 921 |