GLF0515AG
LF-915-05-B5-G
Product Information Packet PDF
Ship Weight | 30.000 LB |
---|---|
UPC | 781568298084 |
Specs
Motor Mount
56C
Output Speed
350 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
5.000
Shaft Configuration
SOLID SHAFT
Sub Family
LF
Input Power
1.50 HP
Output Torque
231.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B15H71 | BASE-HORIZONTAL POS. A/B 915 | 63.00 USD |
B18V81 | BASE-VERTICAL LOW POS. D/F 915/918 | |
B18V91 | BASE-VERTICAL HIGH POS. C/E 915/918 | |
B18J92 | BASE-INPUT VERTICAL POS. X/Y 915/918 | 165.00 USD |
FL15HK | OUTPUT FLANGE KIT, STAMP STEEL 915 | |
RBK15B5 | RISER BLOCK KIT 56C/140TC 915 |