English
English
français (Canada)
Go

GIF2538B

HB382CN140TC/24.5, 1947 IN/LBS 140TC
Ship Weight 36.000 LB
UPC 781568439067
Product has been discontinued
Searching for Dodge?
Dodge branded mechanical products and components have been migrated to PT Place. Click here to search for Dodge product.

Specs

Output Torque 1947.00 lb-in
Product Series QUANTIS
Product Size QUA38
Reducer Gear Ratio 24.500
Input Power 2.21 HP
Input Speed 1750 rpm
Lube Type STD
Motor Mount NEMA 140
Mounting Position A1
Operations Manual MN1697
Shaft Size 1.0000 IN
Style Number HB382CN140TC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

REORDER NO. GIF2538B
CATALOG NO. HB382CN140TC
SERIAL NO.
RATIO 24.5 INPUT SPEED 1750
OUTPUT TORQUE 1947 INPUT POWER 2.21
SERVICE FACTOR 1 O/P SHAFT 1.000 X 1.97 INCH
MOUNTING POS. A1 LUBE TYPE STD OPS. MANUAL MN1697
NP3053L

Parts

Part Number Description Quantity
083890 Z38 ADPTR MODULE 71-100 1.000 EA
088065 HB38G4.73-1.000", ILH 1.000 EA
086835 NEMA 140TC CLAMP COLLAR 1.000 EA
370112 RIG-57/1.25/5.182/49,GEAR 1.000 EA
083582 RIP-11/1.25/12,PINION 1.000 EA