GIF1838B
HB382CN140TC/17.33, 1947 IN/LBS 140TC
Ship Weight | 31.000 LB |
---|---|
UPC | 781568438992 |
Specs
Output Torque
1947.00 lb-in
Product Series
QUANTIS
Product Size
QUA38
Reducer Gear Ratio
17.550
Input Power
3.12 HP
Input Speed
1750 rpm
Lube Type
STD
Motor Mount
NEMA 140
Mounting Position
A1
Operations Manual
MN1697
Shaft Size
1.0000 IN
Style Number
HB382CN140TC
Nameplate
REORDER NO. | GIF1838B | |||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CATALOG NO. | HB382CN140TC | |||||||||||||||||||||||||||||||||||||||||
SERIAL NO. | ||||||||||||||||||||||||||||||||||||||||||
RATIO | 17.33 | INPUT SPEED | 1750 | |||||||||||||||||||||||||||||||||||||||
OUTPUT TORQUE | 1947 | INPUT POWER | 3.12 | |||||||||||||||||||||||||||||||||||||||
SERVICE FACTOR | 1 | O/P SHAFT | 1.000 X 1.97 INCH | |||||||||||||||||||||||||||||||||||||||
MOUNTING POS. | A1 | LUBE TYPE | STD | OPS. MANUAL | MN1697 | |||||||||||||||||||||||||||||||||||||
NP3053L |
Parts
Part Number | Description | Quantity |
---|---|---|
083890 | Z38 ADPTR MODULE 71-100 | 1.000 EA |
088065 | HB38G4.73-1.000", ILH | 1.000 EA |
086835 | NEMA 140TC CLAMP COLLAR | 1.000 EA |
370109 | RIG-44/1.5/3.67/49,GEAR | 1.000 EA |
MN1697 | QUANTIS ILH INST MANUAL 5/11 | 1.000 EA |
083440 | RIP-12/1.5/12,PINION | 1.000 EA |