GHF6018AH
HF-918-60-B5-H100
Product Information Packet PDF
Ship Weight | 30.000 LB |
---|---|
UPC | 781568202838 |
Specs
Motor Mount
56C
Output Speed
29 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
60.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
HF
Input Power
0.47 HP
Output Torque
413.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B18H71 | BASE-HORIZONTAL POS. A/B 918 | |
B18V81 | BASE-VERTICAL LOW POS. D/F 915/918 | |
B18V91 | BASE-VERTICAL HIGH POS. C/E 915/918 | |
B18J92 | BASE-INPUT VERTICAL POS. X/Y 915/918 | |
TA18HK | TORQUE ARM KIT 918 | |
FL18HK | OUTPUT FLANGE KIT, STAMP STEEL 918 | |
BU100H012 | HOLLOW SHAFT REDUCER BSG, .750 BORE | |
BU100H015 | HOLLOW SHFT REDUCER BSG, .938 BORE | |
RBK18B5 | RISER BLOCK KIT 56C/140TC 918 | |
BU100H014 | 1.000/.875 HOL SHF REDUCER BUSHING |