GHF5032AH
HF-932-50-B5-H115
Product Information Packet PDF
Ship Weight | 95.000 LB |
---|---|
UPC | 781568202814 |
Specs
Motor Mount
56C
Output Speed
35 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
50.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
HF
Input Power
1.83 HP
Output Torque
2366.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B32H71 | BASE-HORIZONTAL POS. A/B 932 | |
B32V81 | BASE-VERTICAL LOW POS. D/F 932 | |
B32V91 | BASE-VERTICAL HIGH POS. C/E 932 | |
TA32HK | TORQUE ARM KIT 932 | |
FL32HK | OUTPUT FLANGE KIT, STAMP STEEL 932 | |
BU115H100 | 1.938/1.000 HOL SHF REDUCER BUSHING KIT | |
BU115H107 | HOLLOW SHFT REDUCER BSG, 1.438 BORE | |
BU115H108 | HOLLOW SHFT REDUCER BSG,1.500 BORE | |
BU115H110 | HOLLOW SHFT REDUCER BSG, 1.625 BORE | |
BU115H111 | HOLLOW SHFT REDUCER BSG, 1.688 BORE | |
BU115H112 | HOLLOW SHFT REDUCER BSG, 1.750 BORE |