GHF5013AH
HF-913-50-B5-H010
Product Information Packet PDF
Ship Weight | 20.000 LB |
---|---|
UPC | 781568221464 |
Specs
Motor Mount
56C
Output Speed
35 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
50.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
HF
Input Power
0.23 HP
Output Torque
234.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B13H71 | BASE-HORIZONTAL POS. A/B | |
B13V81 | BASE-VERTICAL LOW POS. D/F | |
B13V91 | BASE-VERTICAL HIGH POS. C/E 913 | |
B13J92 | BASE-INPUT VERTICAL POS. X/Y 913 | |
TA13HK | TORQUE ARM KIT 913 | |
FL13HK | OUTPUT FLANGE KIT, STAMP STEEL 913 |