GHF3030BH
HF-930-30-B7-H115
Product Information Packet PDF
Ship Weight | 75.000 LB |
---|---|
UPC | 781568537190 |
Specs
Motor Mount
140TC
Output Speed
58 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
30.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
HF
Input Power
2.47 HP
Output Torque
1978.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B30H71 | BASE-HORIZONTAL POS. A/B 930 | |
TA30HK | TORQUE ARM KIT 930 | |
FL30HK | OUTPUT FLANGE KIT, STAMP STEEL 930 | |
BU115H100 | 1.938/1.000 HOL SHF REDUCER BUSHING KIT | |
BU115H107 | HOLLOW SHFT REDUCER BSG, 1.438 BORE | |
BU115H108 | HOLLOW SHFT REDUCER BSG,1.500 BORE | |
BU115H110 | HOLLOW SHFT REDUCER BSG, 1.625 BORE | |
BU115H111 | HOLLOW SHFT REDUCER BSG, 1.688 BORE | |
BU115H112 | HOLLOW SHFT REDUCER BSG, 1.750 BORE | |
133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 84.00 USD |