GHF2526BH
HF-926-25-B7-H107
Product Information Packet PDF
Ship Weight | 56.000 LB |
---|---|
UPC | 781568413173 |
Specs
Motor Mount
140TC
Output Speed
70 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
25.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
HF
Input Power
1.73 HP
Output Torque
1307.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B26H71 | BASE-HORIZONTAL POS. A/B 926 | 156.00 USD |
B26V81 | BASE-VERTICAL LOW POS. D/F 926 | 241.00 USD |
B26V91 | BASE-VERTICAL HIGH POS. C/E 926 | 269.00 USD |
B26J92 | BASE-INPUT VERTICAL POS. X/Y 926 | 268.00 USD |
TA26HK | TORQUE ARM KIT 926 | |
FL26HK | OUTPUT FLANGE KIT, STAMP STEEL 926 | |
BU107H015 | HOLLOW SHFT REDUCER BSG, .938 BORE | 227.00 USD |
BU107H100 | HOLLOW SHFT REDUCER BSG, 1.000 BORE | 217.00 USD |
BU107H102 | HOLLOW SHFT REDUCER BSG, 1.125 BORE | 222.00 USD |
BU107H103 | HOLLOW SHFT REDUCER BSG, 1.188 BORE | |
BU107H104 | 926 SHAFT REDUCER BSG,1.250 BORE ID | 206.00 USD |
BU107H105 | HOLLOW SHFT REDUCER BSG,1.312 BORE | 206.00 USD |
133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 84.00 USD |