GHF2024AH
HF-924-20-B5-H107
Product Information Packet PDF
Ship Weight | 42.000 LB |
---|---|
UPC | 781568410615 |
Specs
Motor Mount
56C
Output Speed
88 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
20.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
HF
Input Power
1.72 HP
Output Torque
1038.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B24H71 | BASE-HORIZONTAL POS. A/B 924 | |
B24V81 | BASE-VERTICAL LOW POS. D/F 924 | |
B24V91 | BASE-VERTICAL HIGH POS. C/E 924 | |
B24J92 | BASE-INPUT VERTICAL POS. X/Y 924 | |
TA24HK | TORQUE ARM KIT 924 | |
FL24HK | OUTPUT FLANGE KIT, STAMP STEEL 924 | |
BU107H015 | HOLLOW SHFT REDUCER BSG, .938 BORE | |
BU107H100 | HOLLOW SHFT REDUCER BSG, 1.000 BORE | |
BU107H102 | HOLLOW SHFT REDUCER BSG, 1.125 BORE | |
BU107H103 | HOLLOW SHFT REDUCER BSG, 1.188 BORE | |
BU107H104 | 926 SHAFT REDUCER BSG,1.250 BORE ID | |
BU107H105 | HOLLOW SHFT REDUCER BSG,1.312 BORE |