GHF1521AH
HF-921-15-B5-H104
Product Information Packet PDF
Ship Weight | 35.000 LB |
---|---|
UPC | 781568202593 |
Specs
Motor Mount
56C
Output Speed
117 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
15.000
Shaft Configuration
HOLLOW SHAFT
Sub Family
HF
Input Power
1.43 HP
Output Torque
664.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B21H71 | BASE-HORIZONTAL POS. A/B 921 | |
B21V81 | BASE-VERTICAL LOW POS. D/F 921 | |
B21V91 | 900 SRS.BASE KIT, B-921-91 C/E | |
B21J92 | BASE-INPUT VERTICAL POS. X/Y 921 | |
TA21HK | TORQUE ARM KIT 921 | |
FL21HK | OUTPUT FLANGE KIT, STAMP STEEL 921 |