GF6032AG
F-932-60-B5-G
Product Information Packet PDF
Ship Weight | 90.000 LB |
---|---|
UPC | 781568183274 |
Specs
Motor Mount
56C
Output Speed
29 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
60.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
1.54 HP
Output Torque
2255.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B32H71 | BASE-HORIZONTAL POS. A/B 932 | |
B32V81 | BASE-VERTICAL LOW POS. D/F 932 | |
B32V91 | BASE-VERTICAL HIGH POS. C/E 932 | |
FL32HK | OUTPUT FLANGE KIT, STAMP STEEL 932 |