GF6015AH
F-915-60-B5-H
Product Information Packet PDF
Ship Weight | 25.000 LB |
---|---|
UPC | 781568478332 |
Specs
Motor Mount
56C
Output Speed
29 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
60.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
0.33 HP
Output Torque
288.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B15H71 | BASE-HORIZONTAL POS. A/B 915 | |
B18V81 | BASE-VERTICAL LOW POS. D/F 915/918 | |
B18V91 | BASE-VERTICAL HIGH POS. C/E 915/918 | |
B18J92 | BASE-INPUT VERTICAL POS. X/Y 915/918 | |
FL15HK | OUTPUT FLANGE KIT, STAMP STEEL 915 |