GF5038BH
F-938-50-B7-H
Product Information Packet PDF
Ship Weight | 126.000 LB |
---|---|
UPC | 781568488560 |
Specs
Motor Mount
140TC
Output Speed
35 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
50.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
2.67 HP
Output Torque
3076.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B38H71 | BASE-HORIZONTAL POS. A/B 938 | |
B38V81 | BASE-VERTICAL LOW POS. D/F 938 | |
B38V91 | BASE-VERTICAL HIGH POS. C/E 938 | |
FL38HK | OUTPUT FLANGE KIT, STAMP STEEL 938 | |
133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 84.00 USD |