GF5030AG
F-930-50-B5-G
Product Information Packet PDF
Ship Weight | 65.000 LB |
---|---|
UPC | 781568528112 |
Specs
Motor Mount
56C
Output Speed
35 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
50.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
1.67 HP
Output Torque
1890.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B30H71 | BASE-HORIZONTAL POS. A/B 930 | |
B30V81 | BASE-VERTICAL LOW POS. D/F 930 | |
B30V91 | BASE-VERTICAL HIGH POS. C/E 930 | |
FL30HK | OUTPUT FLANGE KIT, STAMP STEEL 930 | |
RBK30B5 | RISER BLOCK KIT 56C/140TC 930 |