GF5021AH
F-921-50-B5-H
Product Information Packet PDF
Ship Weight | 35.000 LB |
---|---|
UPC | 781568204092 |
Specs
Motor Mount
56C
Output Speed
35 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
50.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
0.54 HP
Output Torque
643.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B21H71 | BASE-HORIZONTAL POS. A/B 921 | 116.00 USD |
B21V81 | BASE-VERTICAL LOW POS. D/F 921 | 160.00 USD |
B21V91 | 900 SRS.BASE KIT, B-921-91 C/E | 181.00 USD |
B21J92 | BASE-INPUT VERTICAL POS. X/Y 921 | |
FL21HK | OUTPUT FLANGE KIT, STAMP STEEL 921 | |
RBK21B5 | RISER BLOCK KIT 56C/140TC 921 |