GF4026AG
F-926-40-B5-G
Product Information Packet PDF
Ship Weight | 55.000 LB |
---|---|
UPC | 781568183120 |
Specs
Motor Mount
56C
Output Speed
44 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
40.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
1.23 HP
Output Torque
1296.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
B26H71 | BASE-HORIZONTAL POS. A/B 926 | |
B26V81 | BASE-VERTICAL LOW POS. D/F 926 | |
B26V91 | BASE-VERTICAL HIGH POS. C/E 926 | |
B26J92 | BASE-INPUT VERTICAL POS. X/Y 926 | |
FL26HK | OUTPUT FLANGE KIT, STAMP STEEL 926 | |
RBK26B5 | RISER BLOCK KIT 56C/140TC 926 |